|
(Read-Write) Set and query the FM time interval in seconds. |
|
|
Relevant Modes |
|
|
Coupling |
TIMe<1:2:3:4> can be used for INTernal<4>. TIMe<1:2> can be used for INTernal<5>. |
|
Parameters |
|
|
<n1> |
FM modulation type index. Choose from: 4 - FSK 5 - BPSK |
|
<n2> |
FM time interval index. 1, 2, 3, or 4 |
|
<num> |
Time interval in seconds. |
|
Examples |
SOUR:FM:INT4:TIM3 10e-3 */Setting time interval of tone 3 of FSK to 10ms. SOUR:FM:INT5:TIM1 5e-3 */Setting time interval 1 of BPSK to 5ms. |
|
Query Syntax |
SOUR:FM:INT5:TIM1? */Query time interval 1 of BPSK. |
|
Return Type |
numeric |
|
Default |
1ms |
Last Modified:
|
24jul2024 |
Added new command for Pulse Generator mode (A.13.10) |